Catalog No. : RA863UFR
Description: NYLON RNG 22-18 No8 BOLT 45 DEG REV
UPC: 786209995599
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Material |
Nylon |
|
Color |
Red |
Classifications
|
Brand Name |
Sta-Kon |
Dimensions
|
Wire Size |
22-16 AWG |
|
Flange shape |
Ring shape |
|
Insulation |
PA |
|
Colour insulation |
Red |
|
Reel packaging |
N |
|
AWG-range |
22-16 |
|
Material |
Copper |
|
Surface protection |
Tinned |
|
Stud size (imperial) |
8 |