Catalog No. : RA863UF
Description: NYLON RING,22-18,8BOLT,45 DEG BEND
UPC: 786209882141
Nylon Insulated Ring Terminal with 45 Degree Bend, Length .89 Inches, Width .26 Inches, Maximum Insulation .136, Bolt Hole #8, Wire Range #22-#16 AWG, Color Red, Tin Plated, 1,000 Pack
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Material |
Nylon |
|
Color |
Red |
Classifications
|
Brand Name |
Sta-Kon |
Dimensions
|
Wire Size |
22-16 AWG |
ETIM Classification
ETIM
EC001052 Solderless copper terminals for copper conductors
|
Flange shape |
Ring shape |
|
Insulation |
PA |
|
Colour insulation |
Red |
|
Reel packaging |
N |
|
AWG-range |
22-16 |
|
Surface protection |
Tinned |
|
Stud size (imperial) |
8 |