Catalog No. : RA863ML
Description: LEFTHAND REEL INSU 22-16 AWGNo8BOLT
UPC: 786210085913
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Material |
Copper |
|
Color |
Red |
Classifications
|
Brand Name |
Sta-Kon |
Dimensions
|
Wire Size |
22-16 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Flange shape |
Ring shape |
|
Insulation |
PA |
|
Colour insulation |
Red |
|
Reel packaging |
Y |
|
AWG-range |
22-16 |
|
Material |
Copper |
|
Surface protection |
Tinned |
|
Stud size (imperial) |
8 |