Catalog No. : RA63V
Description: RED NYLON FULLY INSULATED FEMALE DI
UPC: 5414363077411
Descriptors
|
Category |
Wire terminal disconnect |
Specifications
|
Material |
Polycarbonate |
|
Finish |
Tin Plated |
|
Color |
Red |
|
Insulation |
Polycarbonate |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Spec-Kon |
Dimensions
|
Wire Size |
0.5-1.5 mm2 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Plug dimensions |
Flat 4.8x0.5 mm |
|
Nominal cross section |
0.5-1.5 mm² |
|
Insulation |
Partially isolated |
|
Colour insulation |
Red |
|
Material insulation |
PC |
|
Material |
Brass |