text.skipToContent text.skipToNavigation

Catalog No. : RA4263BC

Description:  RCPT XP 60A 2W3

UPC: 708917149712

Delayed Action Explosion Proof Receptacles, 60Amps, 2 Pole 3 Wire, Material Cast Iron
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

60 Amps

Classifications

Brand Name

Russellstoll

Standard

UL e10919

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E10919 N/A RROR N/A N/A