text.skipToContent text.skipToNavigation

Catalog No. : RA4234BC

Description:  REC,XP,DELAYED ACTION,30A

UPC: 708917183174

30 Amp, Straight Surface Mount Delayed Action Explosion Proof Receptacle, 250/480VAC, 3 Pole 4 Wire
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

250/480 VAC

Material

Steel

Classifications

Brand Name

Russellstoll