text.skipToContent text.skipToNavigation

Alternate Catalog No. : RA 300 9EG

Catalog No. : RA3009EG

Description:  FRAMING RIGHT ANGLE 3-1/8 9 FT EG

UPC: 785991120943

Channel, Extra Heavy-Duty Slotted Right Angle, 14 Gauge, 3-1/8 Inch x 1-5/8 Inch, Length 9 Feet, Electro Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Packaged in five 10 foot or 12 foot lengths complete with 36 long hex head bolts and nuts-3/8 Inch x 5/8 Inch

Descriptors

Category

Steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Support and framing applications

Specifications

Gauge

14 Gauge

Finish

Electro-Galvanized

Classifications

Brand Name

Kindorf

Dimensions

Length

9 ft

Width

1-5/8 in

Depth

3-1/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

9AKK108471A4029