Catalog No. : RA29V
Description: FULLY INSUL FEM NYL DISC 0.5-1.5MM2
UPC: 5414363115106
Polycarbonate Insulated Female Disconnect, Wire Range .5-1.5, millimeters squared, Tab Size 2.8mm x .5mm
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Material |
Polycarbonate |
|
Color |
Red |
Classifications
|
Brand Name |
Sta-Kon |
ETIM Classification
ETIM
EC000516 Round or flat plug/receptacle
|
Plug dimensions |
Flat 2.8x0.5 mm |
|
Nominal cross section |
0.5-1.5 mm² |
|
Insulation |
Partially isolated |
|
Colour insulation |
Red |
|
Material insulation |
PC |
|
Material |
Brass |