Catalog No. : RA2-B
Description: PVC CTD RA BEAMCLAMP 2IN LBLU
UPC: 704508402518
- Nominal .015 inch (15 mil) PVC coating
Descriptors
|
Category |
Beam clamps |
|
Special Features |
PVC Coating for Corrosion Protection |
|
Application |
Used to Support and Attach Conduit Runs to Structural Beams |
Specifications
|
Material |
Malleable Iron |
|
Finish |
PVC Coated |
|
Color |
Light Blue |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Size |
2 Inch/53mm |
|
Type of fastening |
Screwing |
|
Connection type construction part |
Pipe/cable |
|
Tube/cable diameter |
53-53 mm |
|
Hinging |
N |
|
Material |
Other |
|
Surface protection |
Coated |