text.skipToContent text.skipToNavigation

Catalog No. : RA18-6FL

Description:  INS NYL LKG FORK TERM 22-16 NO6 RED

UPC: 786210887302

Nylon Insulated Locking Fork Terminal, Length .86 Inches, Width .25 Inches, Maximum Insulation .136, Bolt Hole #6, Wire Range #22-#16 AWG, Color Red, Copper, Tin Plated
View More View Less
For more info visit:  electrification.us.abb.com
  • Locking fork terminals have a specially designed tongue that lets them go on like a fork and stay on like a ring.
  • Application Tools: ERG4001, WT145C, WT2000, WT112M, WT145A
  • Alternate Package Qty: RA2213

Descriptors

Category

Electrical terminals

Special Features

Locking fork terminals have a specially designed tongue that lets them go on like a fork and stay on like a ring.

Specifications

Voltage Rating

600 V

Material

Copper

Color

Red

Classifications

Brand Name

Sta-Kon

Standard

UL E9809

Dimensions

Wire Size

22-16 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A N/A N/A
CSA 7222 622302 N/A N/A N/A
UL E9809 N/A N/A N/A N/A
ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Fork shape

Insulation

PA

Colour insulation

Red

Reel packaging

N

AWG-range

22-16

Material

Copper

Surface protection

Tinned

Stud size (imperial)

6

Documents/Support Tools

Sales Drawing

Click here