Catalog No. : RA18-6
Description: INS NYL RING TERM 22-16 BLT No6 RED
UPC: 786210803852
- Self-insulated with high dieletric-strength nylon sleeves.
- An inner bronze insulation grip sleeve lengthens the flexing radius of the conductor and eliminates conductor creep.
- Application Tools: WT2000, WT112M, WT145C, ERG4001, WT145A
- Alternate Package Qty: RA853
Descriptors
|
Category |
Electrical terminals |
|
Special Features |
Self-insulated with high dieletric-strength nylon sleeves. An inner bronze insulation grip sleeve lengthens the flexing radius of the conductor and eliminates conductor creep. |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Copper |
|
Color |
Red |
Classifications
|
Brand Name |
Sta-Kon |
|
Standard |
UL E9809 |
Dimensions
|
Wire Size |
22-16 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 622302 | N/A | N/A | N/A |
| CSA | 7222 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | N/A | N/A | N/A |
|
Flange shape |
Ring shape |
|
Insulation |
PA |
|
Colour insulation |
Red |
|
Reel packaging |
N |
|
AWG-range |
22-16 |
|
Material |
Copper |
|
Surface protection |
Tinned |
|
Stud size (imperial) |
6 |
Documents/Support Tools
|
Sales Drawing |