Catalog No. : RA18-250FP
Description: INS NYL PIGGY BCK 250 DISC No22-18
UPC: 786210169828
Insulated Nylon Piggy Back - 250 Series Disconnects For Wire Range 22-18 Length 0.87, Tab Size .250 x .032 , Red
View More
View Less
For more info visit:
electrification.us.abb.com
- Designed for stacking applications.
- Application Tools: WT112M
- Alternate Package Qty: RA250P
Descriptors
|
Category |
Wire terminal disconnect |
|
Special Features |
Designed for stacking applications. |
Specifications
|
Material |
Brass |
|
Finish |
Tin Plated |
|
Color |
Red |
|
Insulation |
Nylon/Polyamide |
Classifications
|
Brand Name |
Sta-Kon |
|
Standard |
UL E66716 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E66716 | N/A | N/A | N/A | N/A |
ETIM Classification
ETIM
EC000516 Round or flat plug/receptacle
|
Insulation |
Partially isolated |
|
Colour insulation |
Red |
|
Material insulation |
PA |
|
Material |
Brass |
Documents/Support Tools
|
Sales Drawing |