Catalog No. : RA18-250FL
Description: NYL INS FEM DISC .25X.32 22-18 RED
UPC: 786210358031
Nylon Insulated Female Disconnect 250 Series Wire Range 22-18 STR Tabe Size 0.250 x 0.032 Color Red
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire terminal disconnect |
Specifications
|
Voltage Rating |
300 kV |
|
Material |
Nylon |
|
Finish |
Tin Plated |
|
Color |
Red |
|
Insulation |
Nylon/Polyamide |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Spec-Kon |
|
Standard |
UL E66716 |
Dimensions
|
Wire Size |
22-18 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 233 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 004503402 | 622710 | N/A | N/A | N/A |
| UL | E66716 | N/A | N/A | N/A | N/A |