Catalog No. : RA18-110F
Description: INS NYL FEM 110 DISCONN 22-18 AWG
UPC: 786210806822
Nylon-Insulated Female Disconnect, Length 0.75 Inches, Width 0.15 Inches, Maximum Insulation 0.110, Tab Size .110x.032, Wire Range #22-#18 AWG, Color Red, Copper, Tin Plated, 100 Pack
View More
View Less
For more info visit:
electrification.us.abb.com
- Alternate Package Qty: RA10SK
Descriptors
|
Category |
Wire terminal disconnect |
Specifications
|
Material |
Brass |
|
Finish |
Tin Plated |
|
Color |
Red |
|
Insulation |
Nylon/Polyamide |
Classifications
|
Brand Name |
Sta-Kon |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000516 Round or flat plug/receptacle
|
Insulation |
Partially isolated |
|
Colour insulation |
Red |
|
Material insulation |
PA |
|
Material |
Copper |
|
AWG-range |
22-18 |
Documents/Support Tools
|
Sales Drawing |