text.skipToContent text.skipToNavigation

Catalog No. : RA1167M

Description:  INSVIN FRK TRM 22-16 No6 RED MYLAR

UPC: 786210861975

Vinyl Insulated Fork Terminal, Length .94 Inches, Width .25 Inches, Maximum Insulation .150, Bolt Hole #6, Wire Range #22-#16 AWG, Color Red, Copper, Tin Plated, On Mylar Tape
View More View Less
For more info visit:  electrification.us.abb.com
  • These fork terminals have extra-long PVC insulation sleeve for protection and stress relief at wire's flex point.
  • Brazed seam barrel is serrated for high pull-out value.
  • Insulation is color-coded.
  • Application Tools: WT145C, WT2000, WT112M, ERG4001
  • Alternate Package Qty: 18RA-6F

Descriptors

Category

Electrical terminals

Special Features

These fork terminals have extra-long PVC insulation sleeve for protection and stress relief at wires flex point. Brazed seam barrel is serrated for high pull-out value. Insulation is color-coded.

Specifications

Voltage Rating

600 V

Material

Copper

Color

Red

Classifications

Brand Name

Sta-Kon

Standard

UL E9809

Dimensions

Wire Size

22-16 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503000 622302 N/A N/A N/A
CSA 7222000 622302 N/A N/A N/A
UL E9809 N/A N/A N/A N/A
ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Fork shape

Insulation

Polyvinyl chloride (PVC)

Colour insulation

Red

Reel packaging

Y

AWG-range

22-16

Material

Copper

Surface protection

Tinned

Stud size (imperial)

6

Documents/Support Tools

Sales Drawing

Click here