Catalog No. : RA1147-170
Description: EXP INS VINL FORK TERM, 22-16, No8,
UPC: 786210817620
- Fork teminals allow easy installation since the mounting screw does not have to be completely removed.
- These terminals have expanded insulation support which means a wider wire entry to accommodate heavy wall insulation.
- Application Tools: WT145C, WT2000, WT112M, ERG4001
- Alternate Package Qty: 18RA-8FX
Descriptors
|
Category |
Electrical terminals |
|
Special Features |
Fork teminals allow easy installation since the mounting screw does not have to be completely removed. These terminals have expanded insulation support which means a wider wire entry to accommodate heavy wall insulation. |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Copper |
|
Color |
Red |
Classifications
|
Brand Name |
Sta-Kon |
|
Standard |
UL E9809 |
Dimensions
|
Wire Size |
22-16 AWG |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 622302 | N/A | N/A | N/A |
| CSA | 7222 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | N/A | N/A | N/A |
|
Flange shape |
Fork shape |
|
Insulation |
Polyvinyl chloride (PVC) |
|
Colour insulation |
Red |
|
Reel packaging |
N |
|
Sleeve form |
Short |
|
AWG-range |
22-16 |
|
Material |
Copper |
|
Surface protection |
Tinned |
|
Stud size (imperial) |
8 |
Documents/Support Tools
|
Sales Drawing |