Catalog No. : R9676A94G01X08
Description: FT1X (FT1-R493X08)
UPC:
FT19R1 (R9676A94G01X08 - Z Z Z Z Z Z Z Z Z Z) FT-19R Application,Screw Terms,Extended
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
FT Test Switch |
Specifications
|
Type |
FT19R1 |
|
Arrangement |
Z Z Z Z Z Z Z Z Z Z |
|
Cover |
None |
|
Terminal |
Screw |
|
Depth |
X08 |
|
Position A |
P7 P7 P7 P7 P7 P7 P7 P7 P7 P7 |
|
No. of Currents |
0 |
|
No. of Potatials |
10 |
|
Number of Poles |
10 |