text.skipToContent text.skipToNavigation

Catalog No. : R90G-70B.30

Description:  CONDUIT MOD PA12 NW70 30M BLK

UPC: 786209969019

For more info visit:  electrification.us.abb.com
  • High resistance to dynamic loads
  • Excellent flexibility in combination with very good chemical properties
  • Improved chafing resistance
  • High torsion and elongation stiffness
  • Long serivce life
  • Free from halogens and cadmium
  • Automation industry

Descriptors

Category

Electrical conduit

Application

For Dynamically Moving Conduit Systems In Robotics

Specifications

Flexibility

Very High

Material

Polyamide/Nylon 12

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW70

Length

30 m

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Marketing Brochure

Click here