Catalog No. : R774B430G24
Description: FT1SW (FT1-R183)
UPC:
FT19R1 (R774B430G24 - C-C C-C C-C T T T T) FT-1 for FT-19R Application, Screw Terminals
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
FT Test Switch |
Specifications
|
Type |
FT19R1 |
|
Arrangement |
C-C C-C C-C T T T T |
|
Cover |
None |
|
Terminal |
Screw |
|
Depth |
Standard |
|
Position A |
C1-C1 C1-C1 C1-C1 P2 P2 P2 P2 |
|
No. of Currents |
6 |
|
No. of Potatials |
4 |
|
Number of Poles |
10 |