Catalog No. : R714B325G32X08
Description: FT1X (FT1-R137X08)
UPC:
FT19R1 (R714B325G32X08 - T T T C-C C-C C-C T) FT-19R Application,Screw Terms,Extended
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
FT Test Switch |
Specifications
|
Type |
FT19R1 |
|
Arrangement |
T T T C-C C-C C-C T |
|
Cover |
None |
|
Terminal |
Screw |
|
Depth |
X08 |
|
Position A |
P2 P2 P2 C1-C1 C1-C1 C1-C1 P2 |
|
No. of Currents |
6 |
|
No. of Potatials |
4 |
|
Number of Poles |
10 |