text.skipToContent text.skipToNavigation

Catalog No. : R2T35M2H0240

Description:  35KV CABLE TERMINATION RANGER2

UPC: 75114426558

Outdoor Ranger2 Cable Termination. 35kV, Cable Type - Tape Shield/Wire Shield/UniShield. Insulation Range - .84 inch - 1.38 inch. Aluminum 1-Hole Spade #2-500 kcmil, Conductor 1/0 Stranded/Compressed AWG or 2/0 Compact/Solid AWG
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

High voltage cable termination kit

Special Features

Silicone Rubber Housing. Lightweight, Compact Design. Pull-Down Tabs for Easy Installation. Thick Wall Construction.

Application

Cable Termination, Outdoor Application, 35kV.

Specifications

Voltage Rating

35 kV

Number Of Terminals

(1) Single Phase

Color

Dark Gray

Mounting

Product Need to have Cable Holder (not included)

Earthing

Products Includes Their Own Grounding System.

Classifications

Brand Name

Elastimold

Standard

IEEE 48

Dimensions

Conductor Size

1/0 STR/COMPR AWG , 2/0 COMPT/SOL AWG

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Support/Tools

Click here