Catalog No. : R2T35J4
Description: TERM 35KV 1.3-2.1DIA NEUTRAL CABLE
UPC: 783786547760
Descriptors
|
Category |
High voltage cable termination kit |
|
Special Features |
Silicone Rubber Housing. Lightweight, Compact Design. Pull-Down Tabs for Easy Installation. Thick Wall Construction. |
|
Application |
Cable Termination, Outdoor Application, 35kV. |
Specifications
|
Cable Type |
Concentric Neutral Wire |
|
Voltage Rating |
35 kV |
|
Number Of Terminals |
(1) Single Phase |
|
Color |
Dark Gray |
|
Mounting |
Product Need to have Cable Holder (not included) |
|
Earthing |
Products Includes Their Own Grounding System. |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
IEEE 48 |
Compliance and Certifications
| RoHS | Out of scope of RoHS |
|
Suitable for indoor use |
Y |
|
Suitable for outdoor use |
Y |
|
Rated voltage U0/U (Um) |
Other |
|
Type of cable termination |
Cold-shrink |
|
Material insulating material |
Other |
|
Cable lug included |
N |
|
Type of cable lug |
None |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |