text.skipToContent text.skipToNavigation

Catalog No. : R2T28M2-H0300

Description:  25KV RANGER2 TERMINATION

UPC: 75114426565

Ranger2 Termination. Type - Outdoor, 28kV, Cable Type - Tape Shield/Wire Shield/ Unshield, Insulation Range - .84 inch - 1.38 inch, Connector Type - Tinned Aluminum 1-Hole Spade #2-500 kcmil, Conductor Code - 300 -Stranded or Compressed 350 kcmil, Compact or Solid 400 kcmil.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

High voltage cable termination kit

Special Features

Silicone Rubber Housing. Lightweight, Compact Design. Pull-Down Tabs for Easy Installation. Thick Wall Construction.

Application

Cable Termination, Outdoor Application, 28kV.

Specifications

Cable Type

Copper Tape Shielded Wire

Voltage Rating

28 kV

Number Of Terminals

(1) Single Phase

Color

Dark Gray

Mounting

Product Need to have Cable Holder (not included)

Earthing

Products Includes Their Own Grounding System.

Classifications

Brand Name

Elastimold

Standard

IEEE 48

Dimensions

Conductor Size

350 STR/COMP kcmil , 400 SOL/CMPT kcmil

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Support/Tools

Click here