text.skipToContent text.skipToNavigation

Catalog No. : R2T15J4-N0380-B4

Description:  15KV CABLE TERMINATION RANGER2 - B4

UPC: 75114424028

Ranger2 Termination for 15KV outdoor application, cable insulation diameter 1.30 - 2.10 inches for Concentric Neural and Jacketed Concentric Neutral Cable, includes Aluminum 2-Hole Spade connector for #2-1250 kcmil, Wire Size Stranded or Compressed 750 kcmil / Compact or Solid 900 kcmil. Stainless Steel Mounting Bracket 1.80 inch - 2.40 inch (45-61mm)
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

High voltage cable termination kit

Special Features

Silicone Rubber Housing. Lightweight, Compact Design. Pull-Down Tabs for Easy Installation. Thick Wall Construction.

Application

Cable Termination, Outdoor Application, 15kV.

Specifications

Cable Type

Concentric Neutral Wire

Voltage Rating

15 kV

Color

Dark Gray

Mounting

Stainless Steel Bracket

Earthing

Products Includes Their Own Grounding System.

Classifications

Brand Name

Elastimold

Standard

IEEE 48

Dimensions

Conductor Size

750 STR/COMPR kcmil , 900 COMPT/SOL kcmil

ETIM EC003520 Cable termination for medium and high voltage cables

Suitable for indoor use

Y

Suitable for outdoor use

Y

Rated voltage U0/U (Um)

Other

Type of cable termination

Cold-shrink

Material insulating material

Other

Cable lug included

Y

Type of cable lug

Press fit

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Support/Tools

Click here