Catalog No. : R2T15J1-N0380
Description: 15KV RANGER2 CABLE TERMINATION
UPC: 75114379564
- Non-tracking silicone housing provides superior memory and weathering characteristics
- Shrink-fit housing uses common installation procedures and cable preparation dimensions. Field-removable center core allows for easy installation
- Four sheds for 15kV outdoor model.
- Three sizes cover entire cable range from #2 AWG to 1250 kcmil. Units accommodate popular XLP and EPR cable types and shield constructions.
- Pull-down tabs for easy installation of built-in jacket seal.
- Installs in restricted spaces. Permits application where free hanging is desired.
- Optional connectors with copper stem, one-hole and two-hole spade connector.
- Optional cable and support bracket in four sizes, ranging from 0.80’’ – 2.40’’ O.D.
Descriptors
|
Category |
High voltage cable termination kit |
|
Special Features |
Silicone Rubber Housing. Lightweight, Compact Design. Pull-Down Tabs for Easy Installation. Thick Wall Construction. |
|
Application |
Cable Termination, Outdoor Application, 15kV. |
Specifications
|
Cable Type |
Concentric Neutral Wire |
|
Voltage Rating |
15 kV |
|
Number Of Terminals |
(1) Single Phase |
|
Color |
Dark Gray |
|
Mounting |
Product Need to have Cable Holder (not included) |
|
Earthing |
Products Includes Their Own Grounding System. |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
IEEE 48 |
Dimensions
|
Conductor Size |
700 to 900 kcmil |
|
Suitable for indoor use |
Y |
|
Suitable for outdoor use |
Y |
|
Rated voltage U0/U (Um) |
Other |
|
Type of cable termination |
Cold-shrink |
|
Material insulating material |
Other |
|
Cable lug included |
Y |
|
Type of cable lug |
Press fit |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |