Catalog No. : R2T15J1-H0300
Description: 15KV OUTDOOR R2 TERM J1-H0300
UPC: 783786383627
Descriptors
|
Category |
High voltage cable termination kit |
|
Special Features |
Silicone Rubber Housing. Lightweight, Compact Design. Pull-Down Tabs for Easy Installation. Thick Wall Construction. |
|
Application |
Cable Termination, Outdoor Application, 15kV. |
Specifications
|
Cable Type |
Concentric Neutral Wire |
|
Voltage Rating |
15 kV |
|
Number Of Terminals |
(1) Single Phase |
|
Color |
Dark Gray |
|
Mounting |
Product Need to have Cable Holder (not included) |
|
Earthing |
Products Includes Their Own Grounding System. |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
IEEE 48 |
Dimensions
|
Conductor Size |
350 to 400 kcmil |
Documents/Support Tools
|
Instruction Sheet |