Catalog No. : R1586C42G44
Description: FT1SW (FT1-R261)
UPC:
FT19R1 (R1586C42G44 - T T T T T T T T P P) FT-1 for FT-19R Application, Screw Terminals
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
FT Test Switch |
Specifications
|
Type |
FT19R1 |
|
Arrangement |
T T T T T T T T P P |
|
Cover |
None |
|
Terminal |
Screw |
|
Depth |
Standard |
|
Position A |
P2 P2 P2 P2 P2 P2 P2 P2 P1 P1 |
|
No. of Currents |
0 |
|
No. of Potatials |
10 |
|
Number of Poles |
10 |