Catalog No. : R1048
Description: CONT THD ROD 1/2-13IN LEN 10FT STL
UPC: 785991703856
Rod, Continuous Threaded, Rod Size 1/2 Inch - 13, Length 10 Feet, Ultimate Load 3,500 Pounds, Galvanized Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Continuous Thread
Descriptors
|
Category |
Threaded rod |
|
Special Features |
Continuous Thread |
Specifications
|
Material |
Steel |
|
Number of Nuts |
0 |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
Dimensions
|
Length |
10 ft |
|
Size |
1/2-13 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000028 Threaded rod
|
Material |
Steel |