text.skipToContent text.skipToNavigation

Catalog No. : R001707

Description:  LOCKWASHER

UPC: 5415022388527

Lockwasher, Helical Spring, Carbon Steel with Zinc Plate Finish, Outside Diameter 1/4 inch
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Locking washers

Special Features

Helical Spring

Specifications

Material

Carbon Steel

Finish

Zinc Plated

Classifications

Brand Name

Application Tooling

Dimensions

Outside Diameter

1/4 in