Catalog No. : R000808
Description: SCREW
UPC: 5415022388503
Steel Screw, 6-32 UNC-3A 5/8 inch. Hexagon Socket, Button Head Cap. Black Oxide Finish
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Socket screw |
|
Special Features |
Hex Head |
Specifications
|
Material |
Steel |
|
Thread Type |
UNC-3/8 |
|
Head Type |
Hexagon |
|
Finish |
Black Oxide |
Classifications
|
Brand Name |
Application Tooling |
Dimensions
|
Thread Size |
6-32 |