text.skipToContent text.skipToNavigation

Catalog No. : QT20085U11MS

Description:  ASTAT XT 85A 460-600VAC UL

UPC: 783175903276

The ASTAT XT soft starter delivers reliable performance and smooth acceleration for a range of standard AC motors, from 8A-1400A and from 230V-690V. By controlling motor acceleration and deceleration, it reduces mechanical wear and tear on motors better than across-the-line starting methods. This is particularly true in such applications as pumps, fans, compressors and conveyors 11MS Digital I/O Voltage 90 to 230V AC
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Soft Starters: A-STAT XT