Catalog No. : QCO21
Description: COMP STIRRUP W/CONTAX 2/0-2 ASCR
UPC: 783786051816
Compression Stirrup Contax Filled - Wire Range: 2/0-2 ASCR, 2/0 Str.-2 Str. AWG, Stirrup 2 Sol. Copper, square shaped, 1 stirrup
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Use Standard O, D, and N dies, No Special Compression Tools Needed. Prefilled with Oxide Inhibitor. Bail Made of Tin-Plated Copper for High-Conductivity and Corrosion Resistance. Knurled Design Resists Rotation. |
|
Application |
Covers solid wire size #6 AWG to 500 kcmil |
Specifications
|
Connection |
Compression |
|
Conductor Range |
2/0 to #2 ACSR , 2/0 STR AWG , #2 SOL AWG |
|
Material |
Aluminum |
|
Insulation |
None |
Classifications
|
Brand Name |
Blackburn |
Dimensions
|
Size |
8-3/4 X 3-1/8 inches |