text.skipToContent text.skipToNavigation

Catalog No. : QCD41

Description:  COMP STIRRUP W/CONTAX 4/0-3/0 ASCR

UPC: 783786051823

Compression Stirrup Contax Filled - Wire Range: 4/0-3/0 ASCR, 4/0 Str.-3/0 Str. AWG, Stirrup 2 Sol. Copper, square shaped -1 stirrup
View More View Less
For more info visit:  electrification.us.abb.com
  • Aluminum conductor elements are designed to be preloaded for faster installation into hotstick tools
  • Use standed O, D and N Dies - no special compression tools needed
  • Prefilled with Oxide inhibitor to prevent oxidation and keep out moisture
  • Bail made of tin-plated copper wire for high conductivity and corrosion resistance
  • Wide range of stirrups fit #6 Solid to 500 kcmil wire sizes
  • Knurled design resists rotation

Descriptors

Category

Wire or cable compression splice

Special Features

Prefilled with Oxide Inhibitor. Knurled design resists rotation.

Specifications

Connection

Compression

Conductor Range

4/0 to 3/0 ACSR , 4/0 STR AWG , 3/0 SOL AWG

Number Of Conductors

2

Material

Aluminum, Bail Tin Plated Copper

Insulation

None

Classifications

Brand Name

Blackburn

Dimensions

Size

8-3/4 inch x 3-1/8 inch high

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here