Alternate Catalog No. : Q 2 A 7
Catalog No. : Q2A7
Description: AL FULLTENS COMP SPLICE 2 4-1/2IN
UPC: 783786744749
- Sleeves have an Internal Taper that Acts as a Funnel-Like Entrance for Easy Insertion of Conductors and Provides Stress Relief on the Conductor Strands upon Compression
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture
- All Splices Marked with Conductor Size and Die References, Providing Easy Identification for Easy Installation
- Designed to Develop 95 Percent or More of the Conductor's Rated Strength
- Meets or Exceeds ANSI C119.4 Specifications
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Prefilled with Oxide Inhibitor to prevent oxidation and keep out moisture. Designed to develop 90 percent or more of the conductors rated strength. Sleeves have an internal taper that acts as a funnel like entrance for easy insertion of conductors. Provides stress relief on the conductor strands upon compression. Marked with Conductor Size and Die Reference for Easy Identification |
|
Application |
For High Conductivity |
Specifications
|
Connection |
Compression |
|
Conductor Range |
#4 STR |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
4-1/2 inch long |
Documents/Support Tools
|
SDS |