text.skipToContent text.skipToNavigation

Catalog No. : Q253

Description:  RH REEL RACK SPRT LEN6 W2-3/4 STL

UPC: 616013119457

Support, Right Hand Reel Rack, Length 6 Inches, Width 2-3/4 Inches, Depth 1-13/16 Inch, Maximum Load 1,500 Pounds, Steel, For 1-1/4 Inch Standard Pipe,
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Excellent corrosion reisistance

Descriptors

Category

Cable clamp and staple

Special Features

Excellent corrosion reisistance

Application

For use in metal framing applications

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Sales Drawing

Click here