text.skipToContent text.skipToNavigation

Alternate Catalog No. : Q 1 U 54

Catalog No. : Q1U54

Description:  UNINSUL SERVENTR COMPSPLICE BLU/BLU

UPC: 783786744657

Uninsulated Aluminum Service Entrance Compression Splices - 1/2 inch die series, Conductor A: Blue, 4 Solid, - Stranded, 6-6/1 ACSR, Conductor B: Blue, 4 Solid, - Stranded, 6-6/1 ACSR. For Aluminum to Aluminum or Aluminum to Copper Conductors
View More View Less
For more info visit:  electrification.us.abb.com
  • Constructed from Aluminum for High Conductivity
  • Solid Center Barriers and Large Chamfers for Easy Cable Insertion
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture
  • All Splices are Color Coded and Marked with Strip Lengths, Installation Die Codes and Compression Locations, Providing Easy Identifications for Easy Installation
  • Comply with ANSI C119.4 when Properly Installed on Aluminum-to-Aluminum or Aluminum-to-Copper Conductors
  • RUS Accepted

Descriptors

Category

Wire or cable compression splice

Special Features

Solid center barriers and large chamfers. Easy cable installation. All splices are color-coded and marked with strip lengths, installation die codes, and compression locations for easy identification and installation. Constructed from Aluminum. Provides high conductivity. Prefilled with Oxide inhibitor to prevent oxidation and keep out moisture

Application

Basic, uninsulated splices for Service Etrances.

Specifications

Connection

Compression

Conductor Range

Side A: #4 SOL , #6-6/1 ACSR Side B: #4 SOL , #6-6/1 ACSR

Number Of Conductors

2

Material

Aluminum

Color

Blue/Blue

Insulation

None

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here