text.skipToContent text.skipToNavigation

Catalog No. : PUSG-36B.31

Description:  CONDUIT CRSE UL PA12 NW36 31M BLK

UPC: 786209968845

For more info visit:  electrification.us.abb.com
  • Excellent resistance to ultra violet rays and atmospheric corrosion
  • Excellent flexibility
  • Good mechanical strength at low temperatures and dry conditions
  • Self-extinguishing
  • Free from halogens and cadmium
  • Renewable Energy
  • Robotic
  • Long term external applications to include solar systems, signaling, CCTV

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

Very High

Material

Polyamide/Nylon 12

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW36

Outside Diameter

1.67 in

Length

31 m

Compliance and Certifications

POPs POPs 28 Compliant