Alternate Catalog No. : PU 9W109859318 PS12
Catalog No. : PU9W109859318PS12
Description: AL SPLICE, .340/.275 ID .906 OD 4IN
UPC: 783786744602
Aluminum Splice, Length 4.000 inch, Barrel Inside Diameters .340 and .275 inch, Both Barrel depths 1.880 inch. Outside Diameter .906 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
Specifications
|
Connection |
Compression |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
4 Inch |