Alternate Catalog No. : PU9W109859308 PS2020
Catalog No. : PU9W109859308PS202
Description: PU 9W109859308 PS2020
UPC: 783786744558
Aluminum Splice, Oil Stop. 4 inches Long x 29/32 inch Outside Diameter. Both Bores 15/32 inch Diameter x 1-7/8 inch deep. AL-CU Conductors.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Oil Stop |
Specifications
|
Connection |
Compression |
|
Conductor Range |
.477 in |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
4 inch long |