Alternate Catalog No. : PU 9W109859204 PNK00
Catalog No. : PU9W109859204PNK00
Description: AL SPLICE, .421 ID .640 OD 6.0 INCH
UPC: 783786744510
Aluminum Splice, Length 6.000 inch, Both Barrel Inside Diameters .421 inch, Both Barrel depths 2.921 inch. Outside Diameter .640 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
Specifications
|
Connection |
Compression |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
6.000 inch |