Alternate Catalog No. : PTSK 2/0-6
Catalog No. : PTSK2/0-6
Description: ALUM SHROUDED COMP PIN TERMINAL 2/0
UPC: 783786742714
Shrouded Aluminum Compression Pin Terminal - Wire Size 2/0 Stranded ACSR. Tin-Plated Copper Pin Length 6 Inches long x .324 inch diameter. Body 3.000 inches long x .906 inch Diameter. Dies TX, 76, 249, 840,11A. Oxide Inhibitor Compound, Sealant. Gray Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made from Pure Electrolytic Aluminum for the High Strength and Conductivity
- Tin-Plated Copper Pin Ensures High Conductivity and Bends Easly to Aid in Cable Training
- Prefilled with Oxide Inhibitor to Prevent Oxidation
- Metal Sealant Protects Pin/Body from Moisture Intrusion
- All Pin Terminals Marked with Die References for Easy Identification
Descriptors
|
Category |
Wire connectors |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum/Copper |
|
Finish |
TinPlated Pin |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Pin Length 6 Inches long x .324 inch diameter. Body 3.000 inches long x .906 inch Diameter. |
|
Wire Size |
2/0 STR ACSR AWG |
Documents/Support Tools
|
SDS |