Alternate Catalog No. : PTSK 1/0
Catalog No. : PTSK1/0
Description: SHRD COMP PIN TERM 1/0ASCR 1-3/4IN
UPC: 783786742691
Shrouded Compression Pin Terminals - Common Die Series, conductor size Aluminum 1/0 Stranded, 1/0 ACSR, solid Copper pin .258, shroud id .640, installing dies 840,11A,76,TX,249, length 4 inch
View More
View Less
For more info visit:
electrification.us.abb.com
- Made from Pure Electrolytic Aluminum for the High Strength and Conductivity
- Tin-Plated Copper Pin Ensures High Conductivity and Bends Easly to Aid in Cable Training
- Prefilled with Oxide Inhibitor to Prevent Oxidation
- Metal Sealant Protects Pin/Body from Moisture Intrusion
- All Pin Terminals Marked with Die References for Easy Identification
Descriptors
|
Category |
Electrical terminals |
|
Special Features |
Made from pure Electrolytic Aluminum which provides high strength and high conductivity. Prefilled with Oxide Inhibitor to prevent Oxidation. Metal Sealant protects Pin/Body from Moisture Intrusion |
|
Application |
Rainshield Protection for Insulated Cable installed in Exposed Areas |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum and Copper |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Wire Size |
4/0 STR AL AWG , 4/0 ACSR AWG |
Documents/Support Tools
|
SDS |