Alternate Catalog No. : PTSG 21-6
Catalog No. : PTSG21-6
Description: SHROUD COMP PIN TERM - NO2-1 STR
UPC: 783786742653
Shrouded Aluminum Compression Pin Terminal - Wire Size #2-#1 Stranded, #2 ACSR. Tin-Plated Copper Pin Length 6 Inches long x .204 inch diameter. Body 3.375 inches long x 1.000 inch Diameter on Shroud end and .635 on other end. Dies TU, 52, BG, 243, 5/8. Oxide Inhibitor Compound, Sealant. Red Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made from Pure Electrolytic Aluminum for the High Strength and Conductivity
- Tin-Plated Copper Pin Ensures High Conductivity and Bends Easly to Aid in Cable Training
- Prefilled with Oxide Inhibitor to Prevent Oxidation
- Metal Sealant Protects Pin/Body from Moisture Intrusion
- All Pin Terminals Marked with Die References for Easy Identification
Descriptors
|
Category |
Wire connectors |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum/Copper |
|
Finish |
TinPlated Pin |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Pin Length 6 Inches long x .204 inch diameter. Body 3.375 inches long |
|
Wire Size |
#2 to #1 STR , #2 ACSR AWG |
Documents/Support Tools
|
SDS |