Alternate Catalog No. : PTSB 350
Catalog No. : PTSB350
Description: SHRD COMP PIN TERM 336-350 3-1/8IN
UPC: 783786742592
Shrouded Compression Pin Terminals - Common Die Series, conductor size Aluminum Stranded 336.4-350, ACSR 226.6 (26/7), 366.4 (18/1). Solid Copper pin .460 Diameter, Shroud Inside Diameter .937, installing dies 1 1/8-1, 299, 655, 96, 13A, length (Pin) 4 inch, length (B) 3-1/8 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made from Pure Electrolytic Aluminum for the High Strength and Conductivity
- Tin-Plated Copper Pin Ensures High Conductivity and Bends Easly to Aid in Cable Training
- Prefilled with Oxide Inhibitor to Prevent Oxidation
- Metal Sealant Protects Pin/Body from Moisture Intrusion
- All Pin Terminals Marked with Die References for Easy Identification
Descriptors
|
Category |
Electrical terminals |
|
Special Features |
Made from pure Electrolytic Aluminum which provides high strength and high conductivity. Prefilled with Oxide Inhibitor to prevent Oxidation. Metal Sealant protects Pin/Body from Moisture Intrusion |
|
Application |
Rainshield Protection for Insulated Cable installed in Exposed Areas |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum and Copper |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Wire Size |
336.4 to 350 STR AL kcmil , 266.6 (26/7) to 366.4 (18/1) ACSR kcmil |
Documents/Support Tools
|
SDS |