Alternate Catalog No. : PTM 500
Catalog No. : PTM500
Description: AL COMP PIN TERM 447-500 5IN
UPC: 783786742509
Aluminum Compression Pin Terminals - PT Series, conductor size Aluminum - 447 and 500 and 600 CPT Stranded, 397.5,477, (26/7,18/1) ACSR, installing dies 106A,300,426,1-5/16,317, solid Copper pin 9/16, length 5 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
- Connect Aluminum and ACSR to Copper-Alloy Equipment Clamps Eliminating Cold-Flow Problems of Aluminum Conductor in Copper Clamps
- Annealed, Tin-Plated Copper Pin Ensures High Conductivity and Bends Easily to Aid in Cable Training
- Oxide Inhibitor and Metal Sealant Prevent Oxidation and Protect Pin/Body from Moisture Intrusion
- All Pin Terminals Marked with Wire Size, Installing Dies and Compression Locations for Easy Identification
Descriptors
|
Category |
Electrical terminals |
|
Special Features |
Eliminates cold-flow problems of Aluminum conductor in Copper clamps. Oxide Inhibitor and Metal Sealant Prevent Oxidation and Protect Pin/Body from Moisture Intrusion. |
|
Application |
Connect Aluminum and ACSR to Copper-Alloy Equipment Clamps. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum and Copper with Tin-Plated Pin |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Wire Size |
447 to 600 COMPT kcmil , 397.5,477 (26/7, 18/1) ACSR kcmil |
Documents/Support Tools
|
SDS |