Alternate Catalog No. : PTL 1000-2.5
Catalog No. : PTL1000-2.5
Description: ALUMINUM PIN TERMINAL - 954-1000
UPC: 783786742394
Aluminum Pin Terminal - Conductor Size 954 - 1000 kcmil, Pin Length 2-1/2 Inches
View More
View Less
For more info visit:
electrification.us.abb.com
- Connect Aluminum and ACSR to Copper-Alloy Equipment Clamps Eliminating Cold-Flow Problems of Aluminum Conductor in Copper Clamps
- Annealed, Tin-Plated Copper Pin Ensures High Conductivity and Bends Easily to Aid in Cable Training
- Oxide Inhibitor and Metal Sealant Prevent Oxidation and Protect Pin/Body from Moisture Intrusion
- All Pin Terminals Marked with Wire Size, Installing Dies and Compression Locations for Easy Identification
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Oxide Inhibitor and Metal Sealant Prevent Oxidatin and Protect Pin/Body from Moisture |
|
Application |
Connect Aluminum and ACSR to Copper-Alloy Equipment Clamps, Elimanating Cold-Flow Problems of Aluminum Conductor in Copper Clamps. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum, Tin-Plated Copper Pin |
|
Finish |
Bare, Pin Tin-Plated. |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
2-1/2 inch pin |
|
Wire Size |
954 to 1000 kcmil |
Documents/Support Tools
|
SDS |