text.skipToContent text.skipToNavigation

Alternate Catalog No. : PTL 1000-18 N 90

Catalog No. : PTL1000-18N90

Description:  AL PIN TERM 90 DEG 954-1000

UPC: 75114411271

Aluminum Compression Pin Terminal - PT Series, conductor size Aluminum - 954 and 1000 Stranded kcmil, 795 (26/7), 954 (45/7) ACSR, installing dies 140H, 301, 342, 724, 1 1/2. Solid Copper Pin 7/8 inch Diameter, Length 20-11/32 inch before Assembly, Diamond Knurled on One End. Other End of Pin is Silver Brazed to 2-Hole Tin Plated Copper NEMA Lug with 90 Degree Bend. Pad 1-23/32 inch wide x 3-1/8 inch long x 1/4 inch thick. Two Inline 9/16 inch holes on 1-3/4 inch center.
View More View Less
For more info visit:  electrification.us.abb.com
  • Connect Aluminum and ACSR to Copper-Alloy Equipment Clamps Eliminating Cold-Flow Problems of Aluminum Conductor in Copper Clamps
  • Annealed, Tin-Plated Copper Pin Ensures High Conductivity and Bends Easily to Aid in Cable Training
  • Oxide Inhibitor and Metal Sealant Prevent Oxidation and Protect Pin/Body from Moisture Intrusion
  • All Pin Terminals Marked with Wire Size, Installing Dies and Compression Locations for Easy Identification

Descriptors

Category

Electrical terminals

Special Features

90 Degree Bend Attached Lug. Eliminates cold-flow problems of Aluminum conductor in Copper clamps. Oxide Inhibitor and Metal Sealant Prevent Oxidation and Protect Pin/Body from Moisture Intrusion.

Application

Connect Aluminum and ACSR to Copper-Alloy Equipment Clamps.

Specifications

Connection

Compression

Material

Aluminum ' Pin Tin Plated Copper

Classifications

Brand Name

Homac

Dimensions

Wire Size

954 to 1000 kcmil

Documents/Support Tools

SDS

Click here