Catalog No. : PTD25W15K120SE-KIT
Description: PT,25KV,13800-15000VAC L-G,200A LB
UPC: 75114392471
Power Transformer Kit, 25kV, 200 Amps, LoadBreak, L-G., 1) PT: PTD25W15K120SE, 25kV, Wye, 1500vA, Primary Range: 13800-15000VAC, Line-to-Ground, Ratio: 120:1. 2) Bushing Insert. 3) Nameplate. 4) Terminal Lug
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Potential transformer |
|
Special Features |
Includes Transformer, Bushing Inset, Nameplate and Terminal Lug |
|
Application |
200 Amps Loadbreak |
Specifications
|
Primary Voltage |
25 kV |
|
Power Factor |
13800-15000VAC Line-to-Ground, |
Classifications
|
Brand Name |
Elastimold |