Catalog No. : PTD15W15K70SE-KIT
Description: PT,15KV,8050-8750VAC L-G,200A LB
UPC: 75114392464
Power Transformer Kit, 15kV, 200 Amps, LoadBreak, L-G. 1) PT: PTD15W15K70SE, 15kV, Wye, 1500vA, Primary Range: 8050-8750VAC Line-to-Ground, Ratio: 70:1. 2) Bushing Insert. 3) Nameplate. 4) Terminal Lug.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Potential transformer |
|
Special Features |
Includes Transformer, Bushing Inset, Nameplate and Terminal Lug |
|
Application |
200 Amps Loadbreak |
Specifications
|
Primary Voltage |
15 kV |
|
Power Factor |
8050-8750VAC Line-to-Ground |
Classifications
|
Brand Name |
Elastimold |