Alternate Catalog No. : PTC 750 R 600
Catalog No. : PTC750R600
Description: COMPR.TAPER CON.REDUCER 750-600
UPC: 783786789344
Tin Plated Copper Tapered Compression Reducing Splices - solid center oil stop, wire size 750 kcmil CU to 600 kcmil CU. Installing Dies 106, 24, 1 5/16. Length 5-15/16 inch. Barrel Length 2-7/8 inch. Black Ink on 750 kcmil End. Green Ink on 500 kcmil end.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made from High Conductivity Copper.
- Tapered Ends Enable use in High-Voltage Installations up to 69kV.
- PTC Series Features a Solid Center that Prevents Oil Seepage.
- Tin Plated to Resist Corrosion.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Die Reference on Item. |
|
Application |
High Voltage, Oil, Harsh Enviroments |
Specifications
|
Connection |
Compression |
|
Conductor Range |
750 to 600 kcmil |
|
Number Of Conductors |
2 |
|
Material |
Copper |
|
Finish |
Tin-Plated |
|
Insulation |
None |
|
Environmental Conditions |
Harsh Environments |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 5.937 inches |